Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTRY-50 |
Series |
N/A MVTRY |
Axial Dynamic Load Capacity |
N/A 1590.337 lbf |
Axial Static Load Capacity |
N/A 561.798 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 15 mm |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 50 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946128614 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 33 mm |
Point Diameter |
N/A 50 mm |
Radial Dynamic Load Capacity |
N/A 3622.472 lbf |
Radial Static Load Capacity |
N/A 2247.191 lbf |
Roller Diameter |
N/A 75 mm |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 32 mm |
Seal Type |
N/A Rubber Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 1.54 lb |
Width to Groove Center |
N/A 16.5 mm |