Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTRY-76 |
Series |
N/A MVTRY |
Axial Dynamic Load Capacity |
N/A 5775.281 lbf |
Axial Static Load Capacity |
N/A 12000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 25 mm |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 76 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946130617 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 46 mm |
Point Diameter |
N/A 76 mm |
Radial Dynamic Load Capacity |
N/A 14292.135 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 110 mm |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 44 mm |
Seal Type |
N/A Rubber Dual Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 4.7520 lb |
Width to Groove Center |
N/A 23 mm |