Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTRY-250 |
Series |
N/A MVTRY |
Axial Dynamic Load Capacity |
N/A 24269.663 lbf |
Axial Static Load Capacity |
N/A 29438.202 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 70 mm |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 250 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946133946 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 79 mm |
Point Diameter |
N/A 250 mm |
Radial Dynamic Load Capacity |
N/A 57752.809 lbf |
Radial Static Load Capacity |
N/A 82247.191 lbf |
Roller Diameter |
N/A 290 mm |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 76 mm |
Seal Type |
N/A Metallic Shield |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 70.114 lb |
Width to Groove Center |
N/A 39.5 mm |