COMPANY HEADER
Print Back
5 hp, 1755 and 1435 rpm, WD5P2DC, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WD5P2DC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1435 rpm1755 rpm

Duty/Condition Type

N/A Washdown

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 184TC

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 13.50 to 12.50 A6.20 A

Full Load Efficiency

N/A 89.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A General Purpose Motor (Painted)

Power for 4 Poles

N/A 5 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.13 in

Standards Met

N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 87.00 lb

Applications

Applications

N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Food Processing Meat Packers

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • BISSC certified, smooth design for easy cleaning
  • USDA approved non-toxic white epoxy paint
  • CE mark on nameplate
  • V-ring rotating shaft seals
  • Full 50 and 60 Hz operating data on nameplate
  • 40 ºC ambient, NEMA design
  • Internal corrosion protection on rotor, stator, winding and frame
  • Double dip and bake-on winding
  • 303 stainless steel shaft, F1 assembly position