COMPANY HEADER
Print Back
2 hp, 3505 rpm, WD2P1A14C, 208-230/460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WD2P1A14C

Base Speed

N/A 3505 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed (TE)

Frame Material

N/A Steel

Frame Size

N/A 145TC

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A General Purpose Motor (Painted)

Power for 2 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 35.00 lb