Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-2.250-R |
Series |
N/A YSH-R |
Head Diameter |
N/A 3.5000 in |
Head Length |
N/A 1.2500 in |
Hex Size |
N/A 0.6250 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946109873 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 7.7500 in |
Shaft Size |
N/A 2.2500 in |
Thread Length |
N/A 2.1300 in |
Thread Pitch Type |
N/A Unified National Coarse (UNC) |
Thread Size |
N/A 1/2-13 |
Weight |
N/A 11.380 lb |