Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-3.250-R |
Series |
N/A YSH-R |
Head Diameter |
N/A 4.7500 in |
Head Length |
N/A 1.8800 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946109934 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 7.6300 in |
Shaft Size |
N/A 3.2550 in |
Thread Size |
N/A 1/2-13 |
Thread Type |
N/A Unified Coarse (UNC) |
Weight |
N/A 25.670 lb |