Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-3.750-R |
Series |
N/A YSH-R |
Head Diameter |
N/A 5.5000 in |
Head Length |
N/A 2.1300 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946109958 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 8.6300 in |
Shaft Size |
N/A 3.7550 in |
Thread Size |
N/A 3/4-10 UNC |
Weight |
N/A 38 lb |