Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MYSH-19 |
Series |
N/A MYSH |
Head Diameter |
N/A 40 mm |
Head Length |
N/A 16 mm |
Hex Size |
N/A 8 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946126108 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 95 mm |
Shaft Size |
N/A 19 mm |
Thread Length |
N/A 26 mm |
Thread Size |
N/A M6 x 1 |