Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MYSH-55 |
Series |
N/A MYSH |
Head Diameter |
N/A 89 mm |
Head Length |
N/A 32 mm |
Hex Size |
N/A 12.2 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946132352 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 195 mm |
Shaft Size |
N/A 55 mm |
Thread Length |
N/A 62 mm |
Thread Size |
N/A M12 x 1.75 |