Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-1.125 |
Series |
N/A YSH |
Head Diameter |
N/A 2 in |
Head Length |
N/A 0.8800 in |
Hex Size |
N/A 0.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109774 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 4.8800 in |
Shaft Size |
N/A 1.1250 in |
Thread Length |
N/A 1.1900 in |
Thread Pitch Type |
N/A Unified National Coarse (UNC) |
Thread Size |
N/A 3/8-16 |
Weight |
N/A 1.86 lb |