Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-1.750 |
Series |
N/A YSH |
Head Diameter |
N/A 3.5000 in |
Head Length |
N/A 1.2500 in |
Hex Size |
N/A 0.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109835 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 7.0000 in |
Shaft Size |
N/A 1.7500 in |
Thread Length |
N/A 1.8800 in |
Thread Pitch Type |
N/A Unified National Coarse (UNC) |
Thread Size |
N/A 1/2-13 |
Weight |
N/A 7.33 lb |