Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSHE-1.000 |
Series |
N/A YSHE |
Eccentric Bushing Length |
N/A 1.7500 in |
Eccentric Bushing Outside Diameter |
N/A 1.0000 in |
Eccentricity |
N/A 0.03 in |
Head Diameter |
N/A 1.750 in |
Head Length |
N/A 0.7500 in |
Hex Size |
N/A 0.3130 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946110060 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 4.3100 in |
Shaft Size |
N/A 0.8750 in |
Thread Length |
N/A 1.1300 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.5 lb |