Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSHE-1.750-SS |
Series |
N/A YSHE-SS |
Eccentric Bushing Length |
N/A 2.8100 in |
Eccentric Bushing Outside Diameter |
N/A 1.7500 in |
Eccentricity |
N/A 0.060 in |
Head Diameter |
N/A 3.5000 in |
Head Length |
N/A 1.2500 in |
Hex Size |
N/A 0.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946110138 |
Material |
N/A Stainless Steel |
Shaft Length |
N/A 7.0000 in |
Shaft Size |
N/A 1.5000 in |
Thread Length |
N/A 1.8800 in |
Thread Size |
N/A 1-1/2-12 |
Weight |
N/A 7.87 lb |