Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSHE-.500-R |
Series |
N/A YSHE-R |
Eccentric Bushing Length |
N/A 0.9700 in |
Eccentric Bushing Outside Diameter |
N/A 0.5000 in |
Eccentricity |
N/A 0.03 in |
Head Diameter |
N/A 0.875 in |
Head Length |
N/A 0.4400 in |
Hex Size |
N/A 0.1560 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946125040 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 2.3800 in |
Shaft Size |
N/A 0.3750 in |
Thread Length |
N/A 0.5600 in |
Thread Size |
N/A 3/8-24 |
Weight |
N/A 0.17 lb |