Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSHE-.625-R |
Series |
N/A YSHE-R |
Eccentric Bushing Length |
N/A 1.1900 in |
Eccentric Bushing Outside Diameter |
N/A 0.6250 in |
Eccentricity |
N/A 0.03 in |
Head Diameter |
N/A 1.125 in |
Head Length |
N/A 0.5000 in |
Hex Size |
N/A 0.2500 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946125323 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 3.0000 in |
Shaft Size |
N/A 0.5000 in |
Thread Length |
N/A 0.5600 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.3 lb |