Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A VYR-7-1/2 |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 3.3750 in |
Closure Type |
N/A Unsealed |
Point Diameter |
N/A 6.0000 in |
Radial Dynamic Load Capacity |
N/A 35800 lb |
Radial Static Load Capacity |
N/A 14200 lb |
Roller Diameter |
N/A 7.5000 in |
Roller Material |
N/A Steel |
Roller Width |
N/A 3.25 in |
V-Groove Angle |
N/A 90 º |
General Information |
N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. |