Item # |
Item Name |
Manufacturer Part Number |
Face Diameter |
Outside Diameter |
Overall Nut Width |
|---|---|---|---|---|---|
| 00554086 | N/A NTN AN Series 3.7402 Inch (in) Face Diameter Bearing Locknut | N/A AN16 | N/A 3.7402 in | N/A 4.1339 in | N/A 0.5906 in |
| 04228035 | N/A NTN AN Series 4.0157 Inch (in) Face Diameter Bearing Locknut | N/A AN17 | N/A 4.0157 in | N/A 4.3307 in | N/A 0.6299 in |
| 02194256 | N/A NTN AN Series 4.2520 Inch (in) Face Diameter Bearing Locknut | N/A AN18 | N/A 4.2520 in | N/A 4.7244 in | N/A 0.6299 in |
| 04532333 | N/A NTN AN Series 6.1880 Inch (in) Face Diameter Bearing Locknut | N/A AN26 | N/A 6.1880 in | N/A 6.7550 in | N/A 0.8850 in |
| 02194254 | N/A NTN AN Series 3.5433 Inch (in) Face Diameter Bearing Locknut | N/A AN15 | N/A 3.5433 in | N/A 3.8583 in | N/A 0.5118 in |
| 02194258 | N/A NTN AN Series 4.4488 Inch (in) Face Diameter Bearing Locknut | N/A AN19 | N/A 4.4488 in | N/A 4.9213 in | N/A 0.6693 in |
| 02194260 | N/A NTN AN Series 4.7244 Inch (in) Face Diameter Bearing Locknut | N/A AN20 | N/A 4.7244 in | N/A 5.1181 in | N/A 0.7087 in |
| 02194264 | N/A NTN AN Series 5.2362 Inch (in) Face Diameter Bearing Locknut | N/A AN22 | N/A 5.2362 in | N/A 5.7087 in | N/A 0.7480 in |
| 02964341 | N/A NTN AN Series 5.4331 Inch (in) Face Diameter Bearing Locknut | N/A AN24 | N/A 5.4331 in | N/A 6.1024 in | N/A 0.7874 in |
| 02288733 | N/A NTN AN Series 7.1654 Inch (in) Face Diameter Bearing Locknut | N/A AN32 | N/A 7.1654 in | N/A 8.2677 in | N/A 0.9843 in |