Item # |
Item Name |
Manufacturer Part Number |
Compatible Bearing Type |
Compatible Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 00468819 | N/A INA (Schaeffler) 85 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS2575 | N/A Cylindrical Roller Needle Roller | N/A 85 mm | N/A 105 mm |
| 02496024 | N/A INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS30105 | N/A Cylindrical Roller Needle Roller | N/A 68 mm | N/A 105 mm |
| 02514580 | N/A INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS35110 | N/A Cylindrical Roller Needle Roller | N/A 35 mm | N/A 110 mm |
| 04171854 | N/A INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS40115 | N/A Cylindrical Roller Needle Roller | N/A 100 mm | N/A 115 mm |
| 01449244 | N/A INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS60150 | N/A Cylindrical Roller Needle Roller | N/A 105 mm | N/A 150 mm |
| 00597321 | N/A INA (Schaeffler) 115 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS45105 | N/A Cylindrical Roller Needle Roller | N/A 115 mm | N/A 145 mm |
| 03253917 | N/A INA (Schaeffler) 115 Millimeter (mm) Compatible Bore Diameter Bearing Seal | N/A DRS70160 | N/A Cylindrical Roller Needle Roller | N/A 115 mm | N/A 160 mm |