COMPANY HEADER
Print Back
INA (Schaeffler) Bearing Seals
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Compatible Bearing Type

Compatible Bore Diameter

Outside Diameter

00468819 N/A INA (Schaeffler) 85 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS2575 N/A Cylindrical Roller Needle Roller N/A 85 mm N/A 105 mm
02496024 N/A INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS30105 N/A Cylindrical Roller Needle Roller N/A 68 mm N/A 105 mm
02514580 N/A INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS35110 N/A Cylindrical Roller Needle Roller N/A 35 mm N/A 110 mm
04171854 N/A INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS40115 N/A Cylindrical Roller Needle Roller N/A 100 mm N/A 115 mm
01449244 N/A INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS60150 N/A Cylindrical Roller Needle Roller N/A 105 mm N/A 150 mm
00597321 N/A INA (Schaeffler) 115 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS45105 N/A Cylindrical Roller Needle Roller N/A 115 mm N/A 145 mm
03253917 N/A INA (Schaeffler) 115 Millimeter (mm) Compatible Bore Diameter Bearing Seal N/A DRS70160 N/A Cylindrical Roller Needle Roller N/A 115 mm N/A 160 mm
Unit of Measure
1