Item # |
Item Name |
Bearing Element |
Bore Diameter |
Radial Dynamic Load Capacity |
Roller Width |
|---|---|---|---|---|---|
| 01441356 | N/A INA (Schaeffler) 28 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - Two Rows | N/A 10 mm | N/A 1070 lbf | N/A 12 mm |
| 00138530 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 6 mm | N/A 1240 lbf | N/A 11 mm |
| 00124702 | N/A INA (Schaeffler) NATR-PP Series 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 25 mm | N/A 3450 lbf | N/A 24 mm |
| 00134593 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - One Row | N/A 35 mm | N/A 4545 lbf | N/A 17 mm |
| 00138543 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 2140 lbf | N/A 14 mm |
| 00149430 | N/A INA (Schaeffler) NATR Series 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 25 mm | N/A 3450 lbf | N/A 24 mm |
| 02650743 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 7 mm | N/A 570 lbf | N/A 7.8 mm |
| 00124024 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 15 mm | N/A 1710 lbf | N/A 13.8 mm |
| 00124056 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 25 mm | N/A 3550 lbf | N/A 17.8 mm |
| 00456445 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 880 lbf | N/A 11.8 mm |
| 01606830 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - Two Rows | N/A 25 mm | N/A 2600 lbf | N/A 16 mm |
| 00150799 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 1890 lbf | N/A 11.8 mm |
| 02931268 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - One Row | N/A 17 mm | N/A 8500 N | N/A 12 mm |
| 00138469 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 17 mm | N/A 3350 lbf | N/A 20 mm |
| 00135865 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 1710 lbf | N/A 13.8 mm |
| 00138952 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 40 mm | N/A 14800 lbf | N/A 30 mm |
| 00138955 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 50 mm | N/A 12800 lbf | N/A 30 mm |
| 00124539 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 25 mm | N/A 3700 lbf | N/A 15.8 mm |
| 00138958 | N/A INA (Schaeffler) 100 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Cylindrical Rollers | N/A 45 mm | N/A 16200 lbf | N/A 30 mm |
| 00134588 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - One Row | N/A 30 mm | N/A 3735 lbf | N/A 16 mm |
| 02291712 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls - Two Rows | N/A | N/A 8700 N | N/A 15.9 mm |
| 00138428 | N/A INA (Schaeffler) NATR Series 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 3500 lbf | N/A 24 mm |
| 02417667 | N/A INA (Schaeffler) NATR Series 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 17 mm | N/A 2450 lbf | N/A 20 mm |
| 00138475 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 20 mm | N/A 4650 lbf | N/A 24 mm |
| 01604002 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 12 mm | N/A 4200 N | N/A 9.8 mm |