Item # |
Item Name |
Full Load Current |
Input Power |
Supply Voltage |
Overhung Load |
|---|---|---|---|---|---|
| 07733891 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 44 lb |
| 07733892 | N/A Bodine 313.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 56 lb |
| 07733893 | N/A Bodine 197.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 66 lb |
| 07733894 | N/A Bodine 146.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 72 lb |
| 07733895 | N/A Bodine 82.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 86 lb |
| 07733896 | N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 107 lb |
| 07733897 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 120 lb |
| 07733898 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 0.88 A | N/A 1/8 hp | N/A 130 V | N/A 145 lb |
| 07733899 | N/A Bodine 313.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 44 lb |
| 07733900 | N/A Bodine 197.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 56 lb |
| 07733901 | N/A Bodine 146.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 66 lb |
| 07733902 | N/A Bodine 82.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 72 lb |
| 07733903 | N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 86 lb |
| 07733904 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 107 lb |
| 07733905 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 120 lb |
| 07733906 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor | N/A 5.60 A | N/A 1/8 hp | N/A 24 V | N/A 145 lb |