Item # |
Item Name |
Manufacturer Part Number |
Overall Height |
Overall Length |
|---|---|---|---|---|
| 02628935 | N/A SMC® 160.5 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3240 | N/A 63.5 mm | N/A 160.5 mm |
| 04781427 | N/A SMC® 128 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3140-03 | N/A 63.5 mm | N/A 128 mm |
| 03091210 | N/A SMC® 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA5144 | N/A 45 mm | N/A |
| 02006748 | N/A SMC® 110.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3130-02N | N/A 35 mm | N/A 110.5 mm |
| 02006777 | N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA5220-02 | N/A 45 mm | N/A 119 mm |
| 02006764 | N/A SMC® 160.5 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3240-03 | N/A 63.5 mm | N/A 160.5 mm |
| 02006780 | N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA5220-03 | N/A 45 mm | N/A 119 mm |
| 02006775 | N/A SMC® 110 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA5120-03N | N/A 45 mm | N/A 110 mm |
| 02006757 | N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3230-01 | N/A 36 mm | N/A 160.5 mm |
| 03545335 | N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA5220-02F | N/A 45 mm | N/A 119 mm |
| 02441807 | N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3230-02N | N/A 36 mm | N/A 160.5 mm |
| 02006759 | N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve | N/A VFA3230-02 | N/A 36 mm | N/A 160.5 mm |