COMPANY HEADER
Print Back
Nidec Explosion Proof/Hazardous Location Severe Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04385238 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1745 rpm N/A Steel N/A 56 N/A 4
04487603 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1760 rpm N/A Steel N/A 143T N/A 4
04487606 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1755 rpm N/A Steel N/A 145T N/A 4
04487612 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 254T N/A 4
04487613 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1770 rpm N/A Cast Iron N/A 256T N/A 4
04600450 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
04601176 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3505 rpm N/A Steel N/A 143T N/A 2
04601178 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 256T N/A 6
04601179 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 405T N/A 4
04601182 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
04601184 N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3530 rpm N/A Cast Iron N/A 256T N/A 2
04601192 N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3545 rpm N/A Cast Iron N/A 324TS N/A 2
04601194 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 364T N/A 6
04601198 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 326TS N/A 2
04601199 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326T N/A 4
04601200 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 365T N/A 6
04601201 N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3570 rpm N/A Cast Iron N/A 364TS N/A 2
04601202 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364T N/A 4
04601203 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 404T N/A 6
04601206 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 254T N/A 6
04601207 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 365TS N/A 2
04601208 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 405T N/A 6
04787222 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1745 rpm N/A Steel N/A 56 N/A 4
Unit of Measure
1