Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04385238 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1745 rpm | N/A Steel | N/A 56 | N/A 4 |
| 04487603 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1760 rpm | N/A Steel | N/A 143T | N/A 4 |
| 04487606 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1755 rpm | N/A Steel | N/A 145T | N/A 4 |
| 04487612 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 254T | N/A 4 |
| 04487613 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1770 rpm | N/A Cast Iron | N/A 256T | N/A 4 |
| 04600450 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 365T | N/A 4 |
| 04601176 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3505 rpm | N/A Steel | N/A 143T | N/A 2 |
| 04601178 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 256T | N/A 6 |
| 04601179 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 04601182 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3500 rpm | N/A Steel | N/A 145T | N/A 2 |
| 04601184 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3530 rpm | N/A Cast Iron | N/A 256T | N/A 2 |
| 04601192 | N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3545 rpm | N/A Cast Iron | N/A 324TS | N/A 2 |
| 04601194 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 364T | N/A 6 |
| 04601198 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3565 rpm | N/A Cast Iron | N/A 326TS | N/A 2 |
| 04601199 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 326T | N/A 4 |
| 04601200 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 365T | N/A 6 |
| 04601201 | N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3570 rpm | N/A Cast Iron | N/A 364TS | N/A 2 |
| 04601202 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 364T | N/A 4 |
| 04601203 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 404T | N/A 6 |
| 04601206 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 254T | N/A 6 |
| 04601207 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 3565 rpm | N/A Cast Iron | N/A 365TS | N/A 2 |
| 04601208 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 405T | N/A 6 |
| 04787222 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor | N/A 1745 rpm | N/A Steel | N/A 56 | N/A 4 |