COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09363017 N/A PCI Procal Inc. FFTRE-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09363019 N/A PCI Procal Inc. FFTRE-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09363020 N/A PCI Procal Inc. FFTRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09363021 N/A PCI Procal Inc. FFTRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09363022 N/A PCI Procal Inc. FFTRE-SS Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5000 in N/A 1.2500 in
09363023 N/A PCI Procal Inc. FFTRE-SS Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
09363024 N/A PCI Procal Inc. FFTRE-SS Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
09363032 N/A PCI Procal Inc. FFTRE-HT Series 1.6900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.6900 in N/A 0.8750 in
09363036 N/A PCI Procal Inc. FFTRE-HT Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 1.2500 in
09363037 N/A PCI Procal Inc. FFTRE-HT Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 1.2500 in
09363038 N/A PCI Procal Inc. FFTRE-HT Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 1.2500 in
09363039 N/A PCI Procal Inc. FFTRE-HT Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 1.2500 in
09395264 N/A PCI Procal Inc. FFTR-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395266 N/A PCI Procal Inc. FFTR-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395268 N/A PCI Procal Inc. FFTR-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395273 N/A PCI Procal Inc. FFTR-SS Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 2.5000 in
09395289 N/A PCI Procal Inc. NFFTR Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2200 in N/A 1.1250 in N/A 0.4370 in
09395290 N/A PCI Procal Inc. NFFTR Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5630 in N/A 0.2200 in N/A 1.2500 in N/A 0.5000 in
09395291 N/A PCI Procal Inc. NFFTR Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6880 in N/A 0.2200 in N/A 1.3750 in N/A 0.5000 in
09395292 N/A PCI Procal Inc. NFFTR Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.1870 in N/A 0.3400 in N/A 1.5000 in N/A 0.6250 in
09395293 N/A PCI Procal Inc. NFFTR Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4370 in N/A 0.3400 in N/A 1.7500 in N/A 0.7500 in
09395294 N/A PCI Procal Inc. NFFTR Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6870 in N/A 0.5900 in N/A 2.0000 in N/A 0.8750 in
09395295 N/A PCI Procal Inc. NFFTR Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9370 in N/A 0.5900 in N/A 2.2500 in N/A 0.8750 in
09395296 N/A PCI Procal Inc. NFFTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1870 in N/A 0.5900 in N/A 2.5000 in N/A 1.0000 in
09395297 N/A PCI Procal Inc. NFFTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
Unit of Measure
« 11 12 13 14 15 »