COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09363033 N/A PCI Procal Inc. FFTRE-HT Series 1.6900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.6900 in N/A 0.8750 in
09363034 N/A PCI Procal Inc. FFTRE-HT Series 1.6900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.6900 in N/A 1.0000 in
09363035 N/A PCI Procal Inc. FFTRE-HT Series 1.6900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.6900 in N/A 1.0000 in
09362990 N/A PCI Procal Inc. FFTRE-R Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09363025 N/A PCI Procal Inc. FFTRE-SS Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
09395302 N/A PCI Procal Inc. FTR-HT Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2200 in N/A 1.0000 in N/A 0.4370 in
09395303 N/A PCI Procal Inc. FTR-HT Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2200 in N/A 1.1250 in N/A 0.4370 in
09395304 N/A PCI Procal Inc. FTR-HT Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5630 in N/A 0.2200 in N/A 1.2500 in N/A 0.5000 in
09395305 N/A PCI Procal Inc. FTR-HT Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6880 in N/A 0.2200 in N/A 1.3750 in N/A 0.5000 in
09395329 N/A PCI Procal Inc. FTR-R Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.0000 in N/A 0.3400 in N/A 1.5000 in N/A 0.5000 in
09395306 N/A PCI Procal Inc. FTR-HT Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4370 in N/A 0.3400 in N/A 1.7500 in N/A 0.7500 in
09395307 N/A PCI Procal Inc. FTR-HT Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9370 in N/A 0.5900 in N/A 2.2500 in N/A 0.8750 in
09395331 N/A PCI Procal Inc. FTR-R Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1870 in N/A 0.5900 in N/A 2.5000 in N/A 1.0000 in
09395308 N/A PCI Procal Inc. FTR-HT Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1870 in N/A 0.5900 in N/A 2.5000 in N/A 1.0000 in
09395332 N/A PCI Procal Inc. FTR-R Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395243 N/A PCI Procal Inc. FTR-SS Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395309 N/A PCI Procal Inc. FTR-HT Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395310 N/A PCI Procal Inc. FTR-HT Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395333 N/A PCI Procal Inc. FTR-R Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395334 N/A PCI Procal Inc. FTR-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395245 N/A PCI Procal Inc. FTR-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395311 N/A PCI Procal Inc. FTR-HT Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395335 N/A PCI Procal Inc. FTR-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395312 N/A PCI Procal Inc. FTR-HT Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395336 N/A PCI Procal Inc. FTR-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »