COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09362722 N/A PCI Procal Inc. NFTRE Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09362723 N/A PCI Procal Inc. NFTRE Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
09362724 N/A PCI Procal Inc. NFTRE Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
09362726 N/A PCI Procal Inc. NFTRE Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
09362725 N/A PCI Procal Inc. NFTRE Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.5000 in
09362727 N/A PCI Procal Inc. NFTRE Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
09362728 N/A PCI Procal Inc. NFTRE Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09362729 N/A PCI Procal Inc. NFTRE Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09362730 N/A PCI Procal Inc. NFTRE Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
09362731 N/A PCI Procal Inc. NFTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362732 N/A PCI Procal Inc. NFTRE Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362733 N/A PCI Procal Inc. NFTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362734 N/A PCI Procal Inc. NFTRE Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362735 N/A PCI Procal Inc. NFTRE Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362736 N/A PCI Procal Inc. NFTRE Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362954 N/A PCI Procal Inc. MFTRE Series 30 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 30 mm N/A 12 mm
09362979 N/A PCI Procal Inc. FFTRE-R Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
09362980 N/A PCI Procal Inc. FFTRE-R Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09362981 N/A PCI Procal Inc. FFTRE-R Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
09362982 N/A PCI Procal Inc. FFTRE-R Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
09362983 N/A PCI Procal Inc. FFTRE-R Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
09362986 N/A PCI Procal Inc. FFTRE-R Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
09362987 N/A PCI Procal Inc. FFTRE-R Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362988 N/A PCI Procal Inc. FFTRE-R Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362989 N/A PCI Procal Inc. FFTRE-R Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
Unit of Measure
« 11 12 13 14 15 »