COMPANY HEADER
Print Back
Fenner Flat Belt and Round Idler Pulleys
Unit of Measure
1 

Item #

Item Name

Belt Section Size

Belt Width

Bore Diameter

Outside Diameter

02071303 N/A Fenner 1.2500 Inch (in) Belt Width Flat Belt Idler Pulley N/A 5V A B N/A 1.2500 in N/A N/A 2.4800 in
01332179 N/A Fenner 0.6250 Inch (in) Belt Width Flat Belt Idler Pulley N/A 5V A B N/A 0.6250 in N/A N/A 3.50 in
01332167 N/A Fenner 7/8 Inch (in) Belt Width Flat Belt Idler Pulley N/A N/A 7/8 in N/A 17 mm N/A
02496918 N/A Fenner 5/8 Inch (in) Belt Width Flat Belt Idler Pulley N/A N/A 0.6250 in N/A 17 mm N/A
Unit of Measure
1