Item # |
Item Name |
Manufacturer Part Number |
Body Material |
Number of Tubes |
Tube Size |
|---|---|---|---|---|---|
| 10111997 | N/A SMC® KG Series Male Elbow | N/A KGL16-03S | N/A 303 Stainless Steel | N/A 6 | N/A 4 to 16 mm |
| 10111999 | N/A SMC® KG Series Male Elbow | N/A KGL16-04S | N/A 303 Stainless Steel | N/A 6 | N/A 4 to 16 mm |
| 10111985 | N/A SMC® KG Series Male Elbow | N/A KGL10-04 | N/A 303 Stainless Steel | N/A 6 | N/A 4 to 16 mm |
| 10111996 | N/A SMC® KG Series Male Elbow | N/A KGL16-03 | N/A 303 Stainless Steel | N/A 6 | N/A 4 to 16 mm |