COMPANY HEADER
Print Back
Fenner Collar Nut Clamping Keyless Bushings
Unit of Measure
1 2 3 4 

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

01325257 N/A Fenner 0.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.3750 in N/A 0.8750 in N/A 0.75 in N/A 7/8 in
01329212 N/A Fenner 8 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 8 mm N/A 22 mm N/A 19 mm N/A 22 mm
04602054 N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0000 in N/A 1.3438 in N/A 1.50 in N/A 1-11/32 in
01326331 N/A Fenner 1.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.3750 in N/A 2.7500 in N/A 2.3750 in N/A 2-3/4 in
02858479 N/A Fenner 17 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 17 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01329803 N/A Fenner 48 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 48 mm N/A 90.5 mm N/A 73 mm N/A 90.5 mm
01325070 N/A Fenner 2.4375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.4375 in N/A 3.8750 in N/A 3.3750 in N/A 3-7/8 in
01329725 N/A Fenner 40 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 40 mm N/A 79.4 mm N/A 67 mm N/A 79.4 mm
01329957 N/A Fenner 75 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 75 mm N/A 108 mm N/A 100 mm N/A 108 mm
01324946 N/A Fenner 2.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.5000 in N/A 3.8750 in N/A 3.3750 in N/A 3-7/8 in
01329751 N/A Fenner 42 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 42 mm N/A 79.4 mm N/A 67 mm N/A 79.4 mm
01329240 N/A Fenner 9 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 9 mm N/A 22 mm N/A 19 mm N/A 22 mm
01329269 N/A Fenner 10 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 10 mm N/A 25.5 mm N/A 22.5 mm N/A 25.5 mm
01324697 N/A Fenner 1.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.9375 in N/A 3.5625 in N/A 2.8750 in N/A 3-9/16 in
01328882 N/A Fenner 2.1250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.1250 in N/A 3.7500 in N/A 3.1250 in N/A 3-3/4 in
01324569 N/A Fenner 1.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.7500 in N/A 3.1250 in N/A 2-5/8 in N/A 3-1/8 in
01326981 N/A Fenner 18 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 18 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01329595 N/A Fenner 32 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 32 mm N/A 57.2 mm N/A 51 mm N/A 57.2 mm
01329351 N/A Fenner 15 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 15 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01328523 N/A Fenner 2.1875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.1875 in N/A 3.7500 in N/A 3.1250 in N/A 3-3/4 in
01329931 N/A Fenner 70 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 70 mm N/A 103.2 mm N/A 92 mm N/A 103.2 mm
01329541 N/A Fenner 28 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 28 mm N/A 57.2 mm N/A 51 mm N/A 57.2 mm
01536784 N/A Fenner 7 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 7 mm N/A 22 mm N/A 19 mm N/A 22 mm
01325320 N/A Fenner 2.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.9375 in N/A 4.2500 in N/A 3-7/8 in N/A 4-1/4 in
01325682 N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.7500 in N/A 1.5000 in N/A 1.50 in N/A 1-1/2 in
Unit of Measure
1 2 3 4