Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01686699 | N/A Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit | N/A 052007 | N/A #7 | N/A 6 in | N/A #7 |
| 01686786 | N/A Precision Twist Drill® R52 Series #55 Size Bright Finish Taper Length Drill Bit | N/A 052055 | N/A #55 | N/A 3 in | N/A #55 |
| 01686775 | N/A Precision Twist Drill® R52 Series #49 Size Bright Finish Taper Length Drill Bit | N/A 052049 | N/A #49 | N/A 3-3/4 in | N/A #49 |
| 01686759 | N/A Precision Twist Drill® R52 Series #40 Size Bright Finish Taper Length Drill Bit | N/A 052040 | N/A #40 | N/A 4-5/8 in | N/A #40 |
| 01686753 | N/A Precision Twist Drill® R52 Series #37 Size Bright Finish Taper Length Drill Bit | N/A 052037 | N/A #37 | N/A 4-5/8 in | N/A #37 |
| 01686743 | N/A Precision Twist Drill® R52 Series #31 Size Bright Finish Taper Length Drill Bit | N/A 052031 | N/A #31 | N/A 5-1/8 in | N/A #31 |
| 01686741 | N/A Precision Twist Drill® R52 Series #30 Size Bright Finish Taper Length Drill Bit | N/A 052030 | N/A #30 | N/A 5-3/8 in | N/A #30 |
| 01686739 | N/A Precision Twist Drill® R52 Series #29 Size Bright Finish Taper Length Drill Bit | N/A 052029 | N/A #29 | N/A 5-3/8 in | N/A 0.136 in |
| 01686529 | N/A Precision Twist Drill® R51FS Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051520 | N/A 5/16 in | N/A 6-3/8 in | N/A 5/16 in |
| 01686281 | N/A Precision Twist Drill® R51 Series 9/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051009 | N/A 9/64 in | N/A 5-3/8 in | N/A 9/64 in |
| 01686308 | N/A Precision Twist Drill® R51 Series 9/16 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051036 | N/A 9/16 in | N/A 8-1/4 in | N/A 9/16 in |
| 01686279 | N/A Precision Twist Drill® R51 Series 7/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051007 | N/A 7/64 in | N/A 4-5/8 in | N/A 7/64 in |
| 01686286 | N/A Precision Twist Drill® R51 Series 7/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051014 | N/A 7/32 in | N/A 6 in | N/A 7/32 in |
| 01686300 | N/A Precision Twist Drill® R51 Series 7/16 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051028 | N/A 7/16 in | N/A 7-1/4 in | N/A 7/16 in |
| 01686312 | N/A Precision Twist Drill® R51 Series 5/8 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051040 | N/A 5/8 in | N/A 8-3/4 in | N/A 5/8 in |
| 01686277 | N/A Precision Twist Drill® R51 Series 5/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051005 | N/A 5/64 in | N/A 3-3/4 in | N/A 5/64 in |
| 01686282 | N/A Precision Twist Drill® R51 Series 5/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051010 | N/A 5/32 in | N/A 5-3/8 in | N/A 5/32 in |
| 01686292 | N/A Precision Twist Drill® R51 Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051020 | N/A 5/16 in | N/A 6-3/8 in | N/A 5/16 in |
| 01686296 | N/A Precision Twist Drill® R51 Series 3/8 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051024 | N/A 3/8 in | N/A 6-3/4 in | N/A 3/8 in |
| 01686303 | N/A Precision Twist Drill® R51 Series 31/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051031 | N/A 31/64 in | N/A 7-3/4 in | N/A 31/64 in |
| 01686284 | N/A Precision Twist Drill® R51 Series 3/16 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051012 | N/A 3/16 in | N/A 5-3/4 in | N/A 3/16 in |
| 01686301 | N/A Precision Twist Drill® R51 Series 29/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051029 | N/A 29/64 in | N/A 7-1/2 in | N/A 29/64 in |
| 01686299 | N/A Precision Twist Drill® R51 Series 27/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051027 | N/A 27/64 in | N/A 7-1/4 in | N/A 27/64 in |
| 01686322 | N/A Precision Twist Drill® R51 Series 25/32 Inch (in) Size Oxide Finish Taper Length Drill Bit | N/A 051050 | N/A 25/32 in | N/A 9-7/8 in | N/A 25/32 in |
| 01686293 | N/A Precision Twist Drill® R51 Series 21/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051021 | N/A 21/64 in | N/A 6-1/2 in | N/A 21/64 in |