COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Maximum V Value

Outside Diameter

07569301 N/A Bunting CFM Series 15 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 750 sfpm N/A 15 mm
Unit of Measure
1 2