COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00014218 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.75 in N/A 4.0000 in
00014225 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.75 in N/A 4.2500 in
00014232 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.75 in N/A 5.0000 in
00014239 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8125 in N/A 3.0000 in
00014246 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 4.0000 in
00014253 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 4.5000 in
00014260 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 5.0000 in
00014267 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 2.0000 in
00014274 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 3.0000 in
00014281 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 3.5000 in
00014288 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 4.0000 in
00014295 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 4.5000 in
00014302 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 1.8750 in N/A 5.0000 in
00014309 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 5.5000 in
00014316 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 4.0000 in
00014323 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 2.0000 in
00014330 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 2.7500 in
00014337 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 1.0000 in
00014344 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.0000 in N/A 1.2500 in
00014351 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.1250 in N/A 1.5000 in
00014358 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.1250 in N/A 1.7500 in
00014365 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.2500 in N/A 2.0000 in
00014372 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.2500 in N/A 2.2500 in
00014379 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.2500 in N/A 2.5000 in
00014386 N/A Bunting CB Series 1.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.5000 in N/A 750 sfpm N/A 2.2500 in N/A 3.0000 in
Unit of Measure
« 21 22 23 24 25 »