COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006180 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08006181 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
08006182 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08006183 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08006184 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08006185 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08006186 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 1.7500 in
08006187 N/A Bunting EXEP Series 0.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6875 in N/A 1200 sfpm N/A 0.8750 in N/A 2.0000 in
08006188 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08006189 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5625 in
08006190 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
08006191 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6875 in
08006192 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08006193 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
08006194 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08006195 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.1250 in
08006196 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08006197 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08006198 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.6250 in
08006199 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.5000 in
08006200 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
08006201 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
08006202 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.8750 in
08006203 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.0000 in
08006204 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.1250 in
Unit of Measure
« 6 7 8 9 10 »