COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006255 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08006256 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
08006257 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 0.7500 in
08006258 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.0000 in
08006259 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.2500 in
08006260 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 1.5000 in
08006261 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.1875 in N/A 2.0000 in
08006262 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08006263 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08006264 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08006265 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08006266 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 1.7500 in
08006267 N/A Bunting EXEP Series 0.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
08006268 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
08006269 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8750 in
08006270 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
08006271 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
08006272 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
08006273 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
08006274 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
08006275 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 0.7500 in
08006276 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.0000 in
08006277 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.2500 in
08006278 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.5000 in
08006279 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.7500 in
Unit of Measure
« 11 12 13 14 15 »