COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 21 22 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006455 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.5000 in
08006456 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 3.0000 in
08006457 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.1250 in
08006458 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.5000 in
08006459 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.7500 in
08006460 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.7500 in
08006461 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.0000 in
08006462 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.5000 in
08006463 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 1.0000 in
08006464 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 2.0000 in
08006465 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 3.5000 in
08006466 N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 2.0000 in
08006467 N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 2.5000 in
08006468 N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 3.0000 in
08006469 N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
08006470 N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 2.0000 in
08006471 N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 2.5000 in
08006472 N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
08006473 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 2.0000 in
08006474 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
08006475 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 4.0000 in
08006476 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.8750 in N/A 2.2500 in
08006477 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.8750 in N/A 3.0000 in
08006478 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 3.00 in N/A 2.0000 in
08006479 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 3.00 in N/A 3.0000 in
Unit of Measure
« 21 22