COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006155 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
08006156 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.8750 in
08006157 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.0000 in
08006158 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.2500 in
08006159 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
08006160 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.7500 in
08006161 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5000 in
08006162 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6250 in
08006163 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
08006164 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
08006165 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.0000 in
08006166 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.1250 in
08006167 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
08006168 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.5000 in
08006169 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.7500 in
08006170 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 2.0000 in
08006171 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
08006172 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
08006173 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 1.0000 in
08006174 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08006175 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08006176 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08006177 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08006178 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08006179 N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
Unit of Measure
« 6 7 8 9 10 »