COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006205 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.2500 in
08006206 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.5000 in
08006207 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.7500 in
08006208 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 2.0000 in
08006209 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08006210 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08006211 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
08006212 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08006213 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.1250 in
08006214 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08006215 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08006216 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08006217 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
08006218 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.5000 in
08006219 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.5000 in
08006220 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
08006221 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
08006222 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
08006223 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
08006224 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
08006225 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
08006226 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08006227 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08006228 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08006229 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
Unit of Measure
« 11 12 13 14 15 »