COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006230 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.3750 in
08006231 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
08006232 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
08006233 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08006234 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
08006235 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
08006236 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
08006237 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
08006238 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
08006239 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.0000 in
08006240 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.2500 in
08006241 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
08006242 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8750 in
08006243 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
08006244 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.1250 in
08006245 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
08006246 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.3750 in
08006247 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
08006248 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
08006249 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
08006250 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.2500 in
08006251 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.5000 in
08006252 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
08006253 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08006254 N/A Bunting EXEP Series 0.8750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
Unit of Measure
« 11 12 13 14 15 »