COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006305 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08006306 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08006307 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08006308 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08006309 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08006310 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08006311 N/A Bunting EXEP Series 1.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
08006312 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
08006313 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
08006314 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
08006315 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.0000 in
08006316 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.2500 in
08006317 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.5000 in
08006318 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 1.7500 in
08006319 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3125 in N/A 2.0000 in
08006320 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 0.5000 in
08006321 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 0.7500 in
08006322 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.0000 in
08006323 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.2500 in
08006324 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.5000 in
08006325 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
08006326 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 2.0000 in
08006327 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 2.5000 in
08006328 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.3750 in N/A 3.0000 in
08006329 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
Unit of Measure
« 11 12 13 14 15 »