COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006330 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08006331 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08006332 N/A Bunting EXEP Series 1.1251 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1251 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08006333 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.2500 in
08006334 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.5000 in
08006335 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.0000 in
08006336 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.5000 in
08006337 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 3.0000 in
08006338 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08006339 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08006340 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08006341 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08006342 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
08006343 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08006344 N/A Bunting EXEP Series 1.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
08006345 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.5000 in
08006346 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.7500 in
08006347 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
08006348 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.1250 in
08006349 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
08006350 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.3750 in
08006351 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
08006352 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.6250 in
08006353 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
08006354 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
Unit of Measure
« 16 17 18 19 20 »