COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006355 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.2500 in
08006356 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
08006357 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
08006358 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
08006359 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
08006360 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08006361 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.7500 in
08006362 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08006363 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
08006364 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
08006365 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
08006366 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
08006367 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
08006368 N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08006369 N/A Bunting EXEP Series 1.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
08006370 N/A Bunting EXEP Series 1.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08006371 N/A Bunting EXEP Series 1.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08006372 N/A Bunting EXEP Series 1.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
08006373 N/A Bunting EXEP Series 1.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
08006374 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
08006375 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.1250 in
08006376 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.2500 in
08006377 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
08006378 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
08006379 N/A Bunting EXEP Series 1.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
Unit of Measure
« 16 17 18 19 20 »