COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006405 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.2500 in
08006406 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
08006407 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
08006408 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.0000 in
08006409 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.5000 in
08006410 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.6250 in
08006411 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
08006412 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
08006413 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
08006414 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.7500 in
08006415 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08006416 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
08006417 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08006418 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
08006419 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08006420 N/A Bunting EXEP Series 1.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.5000 in
08006421 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.2500 in
08006422 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
08006423 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.7500 in
08006424 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
08006425 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.2500 in
08006426 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
08006427 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 3.0000 in
08006428 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08006429 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
Unit of Measure
« 16 17 18 19 20 »