COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006430 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08006431 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
08006432 N/A Bunting EXEP Series 1.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08006433 N/A Bunting EXEP Series 1.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 1.7500 in
08006434 N/A Bunting EXEP Series 1.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 2.0000 in
08006435 N/A Bunting EXEP Series 1.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 3.0000 in
08006436 N/A Bunting EXEP Series 1.6875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 4.0000 in
08006437 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
08006438 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.2500 in
08006439 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
08006440 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.7500 in
08006441 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
08006442 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
08006443 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
08006444 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 1.5000 in
08006445 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 2.0000 in
08006446 N/A Bunting EXEP Series 1.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 3.0000 in
08006447 N/A Bunting EXEP Series 1.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.0000 in
08006448 N/A Bunting EXEP Series 1.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.5000 in
08006449 N/A Bunting EXEP Series 1.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 3.0000 in
08006450 N/A Bunting EXEP Series 1.9375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 4.0000 in
08006451 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 0.7500 in
08006452 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.0000 in
08006453 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.5000 in
08006454 N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.0000 in
Unit of Measure
« 16 17 18 19 20 »