COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 21 22 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006480 N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 3.00 in N/A 4.0000 in
08006481 N/A Bunting EXEP Series 2.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.7500 in N/A 1200 sfpm N/A 3.25 in N/A 4.0000 in
08006482 N/A Bunting EXEP Series 3.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.25 in N/A 3.0000 in
08006483 N/A Bunting EXEP Series 3.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 2.0000 in
08006484 N/A Bunting EXEP Series 3.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 2.5000 in
08006485 N/A Bunting EXEP Series 3.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 3.0000 in
08006486 N/A Bunting EXEP Series 3.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 2.0000 in
08006487 N/A Bunting EXEP Series 4.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 4.0000 in N/A 1200 sfpm N/A 4.50 in N/A 4.0000 in
Unit of Measure
« 21 22