COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006080 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
08006081 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
08006082 N/A Bunting EXEP Series 0.4375 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
08006083 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3125 in
08006084 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3750 in
08006085 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.4375 in
08006086 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5000 in
08006087 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5625 in
08006088 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6250 in
08006089 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6875 in
08006090 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.7500 in
08006091 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.8750 in
08006092 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.1250 in
08006093 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.2500 in
08006094 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.5000 in
08006095 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.3750 in
08006096 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
08006097 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
08006098 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.7500 in
08006099 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.8750 in
08006100 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
08006101 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.1250 in
08006102 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.2500 in
08006103 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
08006104 N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.3750 in
Unit of Measure
« 6 7 8 9 10 »