COMPANY HEADER
Print Back
Isostatic FF Series Flanged Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Flange Diameter

Flange Width

06667999 N/A Isostatic FF Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Outside Diameter Flanged Bearing N/A FF207-2 N/A 0.1250 in N/A 0.3125 in N/A 0.0625 in
06668016 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF313-1 N/A 0.1875 in N/A 0.3750 in N/A 0.0625 in
06668017 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF313-2 N/A 0.1875 in N/A 0.3750 in N/A 0.0625 in
06668004 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF303-1 N/A 0.1875 in N/A 0.4375 in N/A 0.0625 in
07303483 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF303-3 N/A 0.1875 in N/A 0.4375 in N/A 0.0625 in
06668005 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF303-2 N/A 0.1875 in N/A 0.4375 in N/A 0.0625 in
06668006 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Outside Diameter Flanged Bearing N/A FF303-4 N/A 0.1875 in N/A 0.4375 in N/A 0.0625 in
06668007 N/A Isostatic FF Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF307-2 N/A 0.1875 in N/A 0.4375 in N/A 0.0625 in
06668010 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF310-3 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668011 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF310-4 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668012 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF310-5 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668009 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF310-2 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668013 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF310-7 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668014 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF312-1 N/A 0.2500 in N/A 0.4688 in N/A 0.0625 in
06668015 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF312-2 N/A 0.2500 in N/A 0.4688 in N/A 0.0625 in
06668019 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Outside Diameter Flanged Bearing N/A FF375-1 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668022 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.4375 Inch (in) Outside Diameter Flanged Bearing N/A FF435-1 N/A 0.2500 in N/A 0.5000 in N/A 0.0625 in
06668032 N/A Isostatic FF Series 0.2500 Inch (in) Bore Diameter and 0.5000 Inch (in) Outside Diameter Flanged Bearing N/A FF565-2 N/A 0.2500 in N/A 0.6250 in N/A 0.0625 in
06668021 N/A Isostatic FF Series 0.3125 Inch (in) Bore Diameter and 0.4375 Inch (in) Outside Diameter Flanged Bearing N/A FF411-2 N/A 0.3125 in N/A 0.5625 in N/A 0.0625 in
06579718 N/A Isostatic FF Series 0.3125 Inch (in) Bore Diameter and 0.4375 Inch (in) Outside Diameter Flanged Bearing N/A FF411-4 N/A 0.3125 in N/A 0.5625 in N/A 0.0625 in
06668023 N/A Isostatic FF Series 0.3125 Inch (in) Bore Diameter and 0.5000 Inch (in) Outside Diameter Flanged Bearing N/A FF501-2 N/A 0.3125 in N/A 0.5625 in N/A 0.0625 in
07303484 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.5000 Inch (in) Outside Diameter Flanged Bearing N/A FF520-9 N/A 0.3750 in N/A 0.6250 in N/A 0.0625 in
06668030 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.5000 Inch (in) Outside Diameter Flanged Bearing N/A FF519-2 N/A 0.3750 in N/A 0.750 in N/A 3/32 in
06668024 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.5625 Inch (in) Outside Diameter Flanged Bearing N/A FF503-4 N/A 0.3750 in N/A 0.7400 in N/A 0.0625 in
06668039 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF607-2 N/A 0.3750 in N/A 0.8750 in N/A 0.0625 in
Unit of Measure
1 2 3 4