Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Flange Diameter |
Flange Width |
|---|---|---|---|---|---|
| 06668040 | N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF607-3 | N/A 0.3750 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668038 | N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF607-1 | N/A 0.3750 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668027 | N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.5625 Inch (in) Outside Diameter Flanged Bearing | N/A FF504-3 | N/A 0.4375 in | N/A 0.6875 in | N/A 0.0625 in |
| 06668026 | N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.5625 Inch (in) Outside Diameter Flanged Bearing | N/A FF504-1 | N/A 0.4375 in | N/A 0.6875 in | N/A 0.0625 in |
| 06668041 | N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF608-3 | N/A 0.4375 in | N/A 0.8750 in | N/A 0.1250 in |
| 06668053 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF636-3 | N/A 0.5000 in | N/A 0.750 in | N/A 3/32 in |
| 06668048 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF620-5 | N/A 0.5000 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668049 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF620-6 | N/A 0.5000 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668046 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF620-3 | N/A 0.5000 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668047 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF620-4 | N/A 0.5000 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668035 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF600-5 | N/A 0.5000 in | N/A 0.9688 in | N/A 3/32 in |
| 06668034 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing | N/A FF600-2 | N/A 0.5000 in | N/A 0.9688 in | N/A 3/32 in |
| 06668042 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing | N/A FF609-1 | N/A 0.5000 in | N/A 0.8125 in | N/A 0.0625 in |
| 06668043 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing | N/A FF609-3 | N/A 0.5000 in | N/A 0.8125 in | N/A 0.0625 in |
| 06668044 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing | N/A FF609-4 | N/A 0.5000 in | N/A 0.8125 in | N/A 0.0625 in |
| 06668037 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing | N/A FF604-2 | N/A 0.5000 in | N/A 0.9688 in | N/A 3/32 in |
| 06668036 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing | N/A FF604-1 | N/A 0.5000 in | N/A 0.9688 in | N/A 3/32 in |
| 06668057 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF707-2 | N/A 0.5000 in | N/A 0.9375 in | N/A 0.1250 in |
| 06668058 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF707-3 | N/A 0.5000 in | N/A 0.9375 in | N/A 0.1250 in |
| 06668063 | N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF723-5 | N/A 0.5000 in | N/A 1 in | N/A 0.1250 in |
| 06668056 | N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF703-7 | N/A 0.6250 in | N/A 1 in | N/A 3/32 in |
| 06668054 | N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF703-1 | N/A 0.6250 in | N/A 1 in | N/A 3/32 in |
| 06668055 | N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF703-6 | N/A 0.6250 in | N/A 1 in | N/A 3/32 in |
| 06668060 | N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF718-1 | N/A 0.6250 in | N/A 0.8750 in | N/A 0.0625 in |
| 06668061 | N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing | N/A FF718-3 | N/A 0.6250 in | N/A 0.8750 in | N/A 0.0625 in |