COMPANY HEADER
Print Back
Isostatic FF Series Flanged Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Flange Diameter

Flange Width

06668062 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF718-6 N/A 0.6250 in N/A 0.8750 in N/A 0.0625 in
06668067 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8125 Inch (in) Outside Diameter Flanged Bearing N/A FF823-3 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668070 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8125 Inch (in) Outside Diameter Flanged Bearing N/A FF842-2 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668071 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8125 Inch (in) Outside Diameter Flanged Bearing N/A FF842-3 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668066 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8125 Inch (in) Outside Diameter Flanged Bearing N/A FF806-1 N/A 0.6250 in N/A 1.250 in N/A 0.1250 in
06668065 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8125 Inch (in) Outside Diameter Flanged Bearing N/A FF805-3 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668072 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8750 Inch (in) Outside Diameter Flanged Bearing N/A FF843-2 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668073 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.8750 Inch (in) Outside Diameter Flanged Bearing N/A FF843-3 N/A 0.6250 in N/A 1 in N/A 0.1250 in
06668068 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Outside Diameter Flanged Bearing N/A FF838-1 N/A 0.7500 in N/A 1 in N/A 0.0625 in
06668069 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Outside Diameter Flanged Bearing N/A FF838-3 N/A 0.7500 in N/A 1 in N/A 0.0625 in
06668079 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.9375 Inch (in) Outside Diameter Flanged Bearing N/A FF911-4 N/A 0.7500 in N/A 1.1250 in N/A 3/32 in
06668075 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.9375 Inch (in) Outside Diameter Flanged Bearing N/A FF901-4 N/A 0.7500 in N/A 1.3125 in N/A 0.1250 in
06668076 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.9375 Inch (in) Outside Diameter Flanged Bearing N/A FF901-6 N/A 0.7500 in N/A 1.3125 in N/A 0.1250 in
06668077 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 0.9375 Inch (in) Outside Diameter Flanged Bearing N/A FF901-8 N/A 0.7500 in N/A 1.3125 in N/A 0.1250 in
06667979 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1011-2 N/A 0.7500 in N/A 1.4375 in N/A 0.1250 in
06667980 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1011-4 N/A 0.7500 in N/A 1.4375 in N/A 0.1250 in
06667978 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1011-1 N/A 0.7500 in N/A 1.4375 in N/A 0.1250 in
06667982 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1013-4 N/A 0.7500 in N/A 1.5000 in N/A 0.1250 in
06667983 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1014-2 N/A 0.7500 in N/A 1.3125 in N/A 0.1250 in
06667984 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1015-1 N/A 0.7500 in N/A 1.1250 in N/A 0.1250 in
06667985 N/A Isostatic FF Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1015-2 N/A 0.7500 in N/A 1.1250 in N/A 0.1250 in
06667977 N/A Isostatic FF Series 0.8750 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1001-2 N/A 0.8750 in N/A 1.250 in N/A 0.1250 in
06667976 N/A Isostatic FF Series 0.8750 Inch (in) Bore Diameter and 1.0000 Inch (in) Outside Diameter Flanged Bearing N/A FF1001-1 N/A 0.8750 in N/A 1.250 in N/A 0.1250 in
06667988 N/A Isostatic FF Series 0.8750 Inch (in) Bore Diameter and 1.1250 Inch (in) Outside Diameter Flanged Bearing N/A FF1102-6 N/A 0.8750 in N/A 1.5000 in N/A 0.1250 in
06667986 N/A Isostatic FF Series 0.8750 Inch (in) Bore Diameter and 1.1250 Inch (in) Outside Diameter Flanged Bearing N/A FF1102-2 N/A 0.8750 in N/A 1.5000 in N/A 0.1250 in
Unit of Measure
1 2 3 4